FFHH-65A-R3

8-port sector antenna, 4x 617-806 and 4x 1695–2360 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology


Electrical Specifications
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain, dBi12.913.416.617.117.918.4
Beamwidth, Horizontal, degrees656167636052
Beamwidth, Vertical, degrees20.719.18.07.57.06.2
Beam Tilt, degrees5–225–222–122–122–122–12
USLS (First Lobe), dB151416171818
Front-to-Back Ratio at 180°, dB293038363739
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153-153-153-153-153
Input Power per Port at 50°C, maximum, watts250250200200200200
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi12.612.816.116.917.318.1
Gain by all Beam Tilts Tolerance, dB±0.6±0.8±0.7±0.4±0.6±0.5
Gain by Beam Tilt, average, dBi
5 ° | 12.8
 14 ° | 12.7
 22 ° | 12.1
5 ° | 13.2
 14 ° | 12.9
 22 ° | 12.0
2 ° | 16.1
 7 ° | 16.2
 12 ° | 15.8
2 ° | 16.9
 7 ° | 17.0
 12 ° | 16.6
2 ° | 17.1
 7 ° | 17.4
 12 ° | 17.0
2 ° | 17.9
 7 ° | 18.3
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±6.5±5±4.2±4.2±6.2±5.8
Beamwidth, Vertical Tolerance, degrees±1.5±1.8±0.5±0.5±0.6±0.3
USLS, beampeak to 20° above beampeak, dB   14151515
Front-to-Back Total Power at 180° ± 30°, dB 212031313130
CPR at Boresight, dB 181817181819
CPR at Sector, dB 759788
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   617 – 806 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   114.4 lbf @ 150 km/h   |   505.0 N @ 150 km/h
Wind Loading, lateral   156.0 N @ 150 km/h   |   35.1 lbf @ 150 km/h
Wind Loading, maximum   154.7 lbf @ 150 km/h   |   688.0 N @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1224.0 mm   |   48.2 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   33.0 kg   |   72.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1379.0 mm   |   54.3 in
Width   752.0 mm   |   29.6 in
Depth   387.0 cm   |   152.4 in
Shipping Weight   49.5 kg   |   109.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink