FVV-65C-R3

6-port sector antenna, 2x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology


Electrical Specifications
Frequency Band, MHz617–698698–8941695–18801850–19901920–22002300–25002500–2690
Gain, dBi15.415.817.518.118.619.119.2
Beamwidth, Horizontal, degrees71696666656157
Beamwidth, Vertical, degrees10.38.75.65.34.94.44.1
Beam Tilt, degrees2–122–122–122–122–122–122–12
USLS (First Lobe), dB23201617171820
Front-to-Back Ratio at 180°, dB26283735322831
Isolation, Cross Polarization, dB25252525252525
Isolation, Inter-band, dB28282828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts250250200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–8941695–18801850–19901920–22002300–25002500–2690
Gain by all Beam Tilts, average, dBi15.215.517.017.618.118.718.8
Gain by all Beam Tilts Tolerance, dB±0.3±0.5±0.7±0.6±0.6±0.5±0.6
Gain by Beam Tilt, average, dBi
2 ° | 14.9
 7 ° | 15.2
 12 ° | 15.2
2 ° | 15.1
 7 ° | 15.6
 12 ° | 15.4
2 ° | 16.9
 7 ° | 17.1
 12 ° | 16.9
2 ° | 17.3
 7 ° | 17.7
 12 ° | 17.7
2 ° | 17.7
 7 ° | 18.1
 12 ° | 18.1
2 ° | 18.5
 7 ° | 18.8
 12 ° | 18.4
2 ° | 18.5
 7 ° | 19.0
 12 ° | 18.7
Beamwidth, Horizontal Tolerance, degrees±1.9±2.9±4.1±3.7±3.6±7.4±7.3
Beamwidth, Vertical Tolerance, degrees±0.6±1.1±0.4±0.2±0.4±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 21151516161713
Front-to-Back Total Power at 180° ± 30°, dB 22232425252425
CPR at Boresight, dB 17161616171716
CPR at Sector, dB 101177764
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   617 – 894 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   396.0 N @ 150 km/h   |   89.0 lbf @ 150 km/h
Wind Loading, lateral   332.0 N @ 150 km/h   |   74.6 lbf @ 150 km/h
Wind Loading, maximum   761.0 N @ 150 km/h
171.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2451.0 mm   |   96.5 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   24.4 kg   |   53.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v1
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2561.0 mm   |   100.8 in
Width   409.0 mm   |   16.1 in
Depth   299.0 mm   |   11.8 in
Shipping Weight   36.5 kg   |   80.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink