EGZV5-65D-R6

16-port sector antenna, 2x 694–862, 2x 880-960, 2x 1427-2690 and 10x 1695–2690 MHz, 65° HPBW, 6x RET

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Electrical tilt settings applicable to RF Ports R1, R2, Y3 & Y4 can be set independently (See Array Layout and RET Table below)
  • A common electrical tilt setting is shared by RF Ports Y1/Y5 and Y2/Y6 for MIMO 4X4 purposes

Electrical Specifications
R1R2Y1-Y2/Y4-Y6Y1-Y2/Y4-Y6Y1-Y2/Y4-Y6Y1-Y2/Y4-Y6Y3Y3
Frequency Band, MHz694–862880–9601695–19201920–22002300–25002500–26901427–15181695–2690
Gain, dBi16.316.516.817.818.217.715.217.6
Beamwidth, Horizontal, degrees6564686359616960
Beamwidth, Vertical, degrees8.57.47.26.45.75.39.36.7
Beam Tilt, degrees2–122–122–122–122–122–122–122–12
USLS (First Lobe), dB1820161716161515
Front-to-Back Ratio at 180°, dB3431323534313334
Isolation, Cross Polarization, dB2727272727272525
Isolation, Inter-band, dB2828252525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts250250200200200200250200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–862880–9601695–19201920–22002300–25002500–26901427–15181695–2690
Gain by all Beam Tilts, average, dBi16.116.316.217.217.717.114.516.8
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.9±0.8±0.7±0.9±0.5±1.2
Gain by Beam Tilt, average, dBi
2 ° | 15.8
 7 ° | 16.1
 12 ° | 16.2
2 ° | 15.9
 7 ° | 16.3
 12 ° | 16.4
2 ° | 16.0
 7 ° | 16.3
 12 ° | 16.2
2 ° | 16.9
 7 ° | 17.3
 12 ° | 17.1
2 ° | 17.5
 7 ° | 17.8
 12 ° | 17.4
2 ° | 16.9
 7 ° | 17.3
 12 ° | 16.9
2 ° | 14.8
 7 ° | 15.0
 12 ° | 14.8
2 ° | 16.6
 7 ° | 17.0
 12 ° | 16.7
Beamwidth, Horizontal Tolerance, degrees±2.4±1.5±3.3±5.6±5.2±5.5±8±8.2
Beamwidth, Vertical Tolerance, degrees±0.7±0.3±0.4±0.5±0.3±0.2±0.4±1.4
USLS, beampeak to 20° above beampeak, dB 1820141615141213
Front-to-Back Total Power at 180° ± 30°, dB 2723232728272628
CPR at Boresight, dB 1717192119201820
CPR at Sector, dB 107868774
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   1695 – 2690 MHz   |   694 – 862 MHz   |   880 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   1,000 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   16
RF Connector Quantity, low band   4
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   129.0 lbf @ 150 km/h   |   574.0 N @ 150 km/h
Wind Loading, lateral   422.0 N @ 150 km/h   |   94.9 lbf @ 150 km/h
Wind Loading, maximum   981.0 N @ 150 km/h
220.5 lbf @ 150 km/h
Wind Loading, maximum (temporary)   981.0 N @ 150 km/h   |   220.5 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   46.9 kg   |   103.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2821.0 mm   |   111.1 in
Width   505.0 mm   |   19.9 in
Depth   386.0 mm   |   15.2 in
Shipping Weight   66.0 kg   |   145.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink