FFHH-65C-R3

8-port sector antenna, 4x 617-806 and 4x 1695–2360 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology


Electrical Specifications
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain, dBi15.415.817.918.418.819.6
Beamwidth, Horizontal, degrees666164656456
Beamwidth, Vertical, degrees10.29.25.75.34.94.4
Beam Tilt, degrees2–132–132–122–122–122–12
USLS (First Lobe), dB181719191922
Front-to-Back Ratio at 180°, dB333138414038
Isolation, Cross Polarization, dB282828282828
Isolation, Inter-band, dB282828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts250250250250250200
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi15.215.517.518.018.419.2
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.4±0.5±0.5±0.6
Gain by Beam Tilt, average, dBi
2 ° | 15.0
 8 ° | 15.3
 13 ° | 15.1
2 ° | 15.3
 8 ° | 15.6
 13 ° | 15.3
2 ° | 17.3
 7 ° | 17.6
 12 ° | 17.5
2 ° | 17.8
 7 ° | 18.1
 12 ° | 17.9
2 ° | 18.1
 7 ° | 18.5
 12 ° | 18.4
2 ° | 18.7
 7 ° | 19.3
 12 ° | 19.2
Beamwidth, Horizontal Tolerance, degrees±3±5.1±5.9±5.6±5.9±7.2
Beamwidth, Vertical Tolerance, degrees±0.6±0.6±0.4±0.3±0.4±0.2
USLS, beampeak to 20° above beampeak, dB 171415151617
Front-to-Back Total Power at 180° ± 30°, dB 232130313130
CPR at Boresight, dB 212018181919
CPR at Sector, dB 7108787
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   617 – 806 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,055.0 N @ 150 km/h   |   237.2 lbf @ 150 km/h
Wind Loading, lateral   355.0 N @ 150 km/h   |   79.8 lbf @ 150 km/h
Wind Loading, maximum   1433.0 N @ 150 km/h
322.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2437.0 mm   |   95.9 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   57.9 kg   |   127.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2590.0 mm   |   102.0 in
Width   752.0 mm   |   29.6 in
Depth   380.0 mm   |   15.0 in
Shipping Weight   84.4 kg   |   186.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel
Powered By OneLink