FF-65B-R1

4-port sector antenna, 4x 617–806 MHz, 65° HPBW, 1x RET, 600MHz-Ready Antenna Technology

  • Supports up to 15° of Mechanical Down Tilt

Electrical Specifications
Frequency Band, MHz617–698698–806
Gain, dBi14.114.5
Beamwidth, Horizontal, degrees6660
Beamwidth, Vertical, degrees14.813.3
Beam Tilt, degrees2–142–14
USLS (First Lobe), dB1917
Front-to-Back Ratio at 180°, dB3430
Isolation, Cross Polarization, dB2828
Isolation, Inter-band, dB2828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153
Input Power per Port at 50°C, maximum, watts250250
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–806
Gain by all Beam Tilts, average, dBi13.714.1
Gain by all Beam Tilts Tolerance, dB±0.6±0.6
Gain by Beam Tilt, average, dBi
2 ° | 13.5
 8 ° | 13.7
 14 ° | 13.6
2 ° | 13.9
 8 ° | 14.2
 14 ° | 14.1
Beamwidth, Horizontal Tolerance, degrees±3.4±4
Beamwidth, Vertical Tolerance, degrees±1±1
USLS, beampeak to 20° above beampeak, dB 1817
Front-to-Back Total Power at 180° ± 30°, dB 2321
CPR at Boresight, dB 2126
CPR at Sector, dB 79
General Specifications  
Operating Frequency Band   617 – 806 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   172.0 lbf @ 150 km/h   |   765.0 N @ 150 km/h
Wind Loading, lateral   251.0 N @ 150 km/h   |   56.4 lbf @ 150 km/h
Wind Loading, maximum   1041.0 N @ 150 km/h
234.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1830.0 mm   |   72.0 in
Width   640.0 mm   |   25.2 in
Depth   235.0 mm   |   9.3 in
Net Weight, without mounting kit   39.5 kg   |   87.1 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1982.0 mm   |   78.0 in
Width   752.0 mm   |   29.6 in
Depth   387.0 mm   |   15.2 in
Shipping Weight   50.5 kg   |   111.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink