RV65A-2X2

4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, RET compatible

  • Utilizes AccuRET® actuator(s) on the back of the antenna

Electrical Specifications
Frequency Band, MHz694–703703–790790–890890–9601695–19201920–21802300–2690
Gain, dBi13.613.714.014.317.117.518.1
Beamwidth, Horizontal, degrees72737169646560
Beamwidth, Vertical, degrees17.316.615.314.07.26.45.3
Beam Tilt, degrees2–152–152–152–152–122–122–12
USLS (First Lobe), dB20201917161414
Front-to-Back Ratio at 180°, dB27293331283031
Isolation, Cross Polarization, dB25282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300300250250250
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–703703–790790–890890–9601695–19201920–21802300–2690
Gain by all Beam Tilts, average, dBi13.513.513.814.016.617.217.8
Gain by all Beam Tilts Tolerance, dB±0.2±0.3±0.3±0.5±0.8±0.5±0.6
Gain by Beam Tilt, average, dBi
2 ° | 13.5
 8 ° | 13.5
 15 ° | 13.6
2 ° | 13.6
 8 ° | 13.6
 15 ° | 13.4
2 ° | 13.9
 8 ° | 13.8
 15 ° | 13.6
2 ° | 14.2
 8 ° | 14.1
 15 ° | 13.7
2 ° | 16.6
 7 ° | 16.8
 12 ° | 16.3
2 ° | 17.1
 7 ° | 17.4
 12 ° | 16.9
2 ° | 17.8
 7 ° | 18.0
 12 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees±1.2±1.5±1.6±3±7.3±7.2±4.7
Beamwidth, Vertical Tolerance, degrees±0.7±1.2±1±1.1±0.5±0.6±0.3
USLS, beampeak to 20° above beampeak, dB 18192016121312
Front-to-Back Total Power at 180° ± 30°, dB 21242322232324
CPR at Boresight, dB 20202119151721
CPR at Sector, dB 889911117
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   800 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   205.0 N @ 150 km/h   |   46.1 lbf @ 150 km/h
Wind Loading, lateral   169.0 N @ 150 km/h   |   38.0 lbf @ 150 km/h
Wind Loading, maximum   396.0 N @ 150 km/h   |   89.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1412.0 mm   |   55.6 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   17.1 kg   |   37.7 lb
   
Packed Dimensions  
Length   1672.0 mm   |   65.8 in
Width   429.0 mm   |   16.9 in
Depth   329.0 mm   |   13.0 in
Shipping Weight   30.5 kg   |   67.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink