RRV4-65D-R6

12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET. Antenna rear wind loading 880N @ 150km/h

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • Wind Loading; Frontal / Lateral / Rear – 1070 / 375 / 880 N @ 150km/h

Electrical Specifications
Frequency Band, MHz694–790790–890880–9601695–18801850–19901920–21802300–25002500–2690
Gain, dBi15.816.416.817.017.617.818.317.7
Beamwidth, Horizontal, degrees7067625960616169
Beamwidth, Vertical, degrees8.17.46.87.57.06.65.75.3
Beam Tilt, degrees2–122–122–122–122–122–122–122–12
USLS (First Lobe), dB1216172020201816
Front-to-Back Ratio at 180°, dB3232333738363433
Isolation, Cross Polarization, dB2828282828282828
Isolation, Inter-band, dB3030303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts350350350300300300250250
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890880–9601695–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi15.516.216.616.517.217.417.817.2
Gain by all Beam Tilts Tolerance, dB±0.5±0.4±0.3±0.9±0.5±0.6±0.6±0.7
Gain by Beam Tilt, average, dBi
2 ° | 15.5
 7 ° | 15.6
 12 ° | 15.4
2 ° | 16.1
 7 ° | 16.3
 12 ° | 16.0
2 ° | 16.5
 7 ° | 16.7
 12 ° | 16.3
2 ° | 16.3
 7 ° | 16.6
 12 ° | 16.4
2 ° | 16.8
 7 ° | 17.3
 12 ° | 17.2
2 ° | 16.9
 7 ° | 17.5
 12 ° | 17.5
2 ° | 17.3
 7 ° | 17.9
 12 ° | 17.8
2 ° | 16.8
 7 ° | 17.4
 12 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees±4.4±2.9±4.6±3.7±1.6±2.3±6.4±6.3
Beamwidth, Vertical Tolerance, degrees±0.4±0.6±0.4±0.5±0.3±0.5±0.3±0.2
USLS, beampeak to 20° above beampeak, dB 1215161315161513
Front-to-Back Total Power at 180° ± 30°, dB 2121223032292827
CPR at Boresight, dB 2525251822221717
CPR at Sector, dB 857810985
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   1,800 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,070.0 N @ 150 km/h   |   240.5 lbf @ 150 km/h
Wind Loading, lateral   375.0 N @ 150 km/h   |   84.3 lbf @ 150 km/h
Wind Loading, maximum   1,385.0 N @ 150 km/h   |   311.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   51.5 kg   |   113.5 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2870.0 mm   |   113.0 in
Width   600.0 mm   |   23.6 in
Depth   349.0 mm   |   13.7 in
Shipping Weight   75.0 kg   |   165.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel
Powered By OneLink