3X-C70B-3XR

6-port tri-sector antenna, 3x 790–960 MHz, 70° HPBW, 3x RET

  • Three DualPol® antennas under one radome
  • Fully integrated flange mounting system for ease of installation
  • Each antenna allows for independent beam tilting to optimize each sector
  • Aesthetically pleasing concealment solution for tough zoning areas

Electrical Specifications
Frequency Band, MHz790–896870–960
Gain, dBi15.015.5
Beamwidth, Horizontal, degrees7271
Beamwidth, Vertical, degrees10.910.2
Beam Tilt, degrees0–140–14
USLS (First Lobe), dB1717
Front-to-Back Ratio at 180°, dB2122
Isolation by Beam Tilt, dB
28, 0° – 2°
30, 3° – 14°
28, 0° – 2°
30, 3° – 14°
Isolation, Inter-band, dB3030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port, maximum, watts350350
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–960
Gain by all Beam Tilts, average, dBi14.615.2
Gain by all Beam Tilts Tolerance, dB±0.6±0.4
Gain by Beam Tilt, average, dBi
0 ° | 14.6
 7 ° | 14.7
 14 ° | 14.4
0 ° | 15.1
 7 ° | 15.3
 14 ° | 14.8
Beamwidth, Horizontal Tolerance, degrees±2.4±1.1
Beamwidth, Vertical Tolerance, degrees±0.8±0.6
USLS, beampeak to 20° above beampeak, dB 1615
Front-to-Back Total Power at 180° ± 30°, dB 1718
CPR at Boresight, dB 1615
CPR at Sector, dB 109
General Specifications  
Operating Frequency Band   790 – 960 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   6
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   522.0 N @ 150 km/h   |   117.4 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2200.0 mm   |   86.6 in
Outer Diameter   270.0 mm   |   10.6 in
Net Weight, without mounting kit   37.1 kg   |   81.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   Low band (3)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2403.0 mm   |   94.6 in
Width   466.0 mm   |   18.3 in
Depth   436.0 mm   |   17.2 in
Shipping Weight   47.3 kg   |   104.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel
Powered By OneLink