AE01K-D0840-500

Polyethylene Tube, black, 3/8 in OD x 1/16 in wall x 500 ft (152.4 m) roll

  • Black tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light sources.
Product Classification  
Product Type   Tubing kit
   
Dimensions  
Product Depth, Packed   35.6 cm   |   14.0 in
Product Height, Packed   38.1 cm   |   15.0 in
Product Width, Packed   27.9 cm   |   11.0 in
Gross Weight, Packed   6.4 kg   |   14.0 lb
Net Weight   1.0 kg   |   2.1 lb
   
General Specifications  
Includes   3/8 in polyethylene tubing
Material Type   PE