F-65C-R1

2-port sector antenna, 2x 617–806 MHz, 65° HPBW, 1x RET, 600MHz-Ready Antenna Technology


Electrical Specifications
Frequency Band, MHz617–698698–806
Gain, dBi15.816.4
Beamwidth, Horizontal, degrees6660
Beamwidth, Vertical, degrees10.49.3
Beam Tilt, degrees2–132–13
USLS (First Lobe), dB1917
Front-to-Back Ratio at 180°, dB3027
Isolation, Cross Polarization, dB3030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153
Input Power per Port at 50°C, maximum, watts250250
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–806
Gain by all Beam Tilts, average, dBi15.716.1
Gain by all Beam Tilts Tolerance, dB±0.2±0.4
Gain by Beam Tilt, average, dBi
2 ° | 15.5
 7 ° | 15.8
 13 ° | 15.6
2 ° | 15.9
 7 ° | 16.3
 13 ° | 16.0
Beamwidth, Horizontal Tolerance, degrees±1.9±4
Beamwidth, Vertical Tolerance, degrees±0.6±0.7
USLS, beampeak to 20° above beampeak, dB 1714
Front-to-Back Total Power at 180° ± 30°, dB 2522
CPR at Boresight, dB 2224
CPR at Sector, dB 108
General Specifications  
Operating Frequency Band   617 – 806 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
Total Input Power, maximum   500 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, low band   2
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   114.7 lbf @ 150 km/h   |   510.0 N @ 150 km/h
Wind Loading, lateral   374.0 N @ 150 km/h   |   84.1 lbf @ 150 km/h
Wind Loading, maximum   196.0 lbf @ 150 km/h   |   872.0 N @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2438.0 mm   |   96.0 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   28.0 kg   |   61.7 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2645.0 mm   |   104.1 in
Width   514.0 mm   |   20.2 in
Depth   372.0 mm   |   14.6 in
Shipping Weight   44.4 kg   |   97.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink