T-125-GL

Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.; Adjustable Tilt Pipe Mounting Kit for 3.0" (75mm) OD round members for panel antennas. Includes 2 clamp sets.; Omni Antenna Steering Pole

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware   |   U-bolts
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
Mechanical Tilt   0°–8°
   
Dimensions  
Antenna-to-Pipe Distance   85.0 mm   |   3.3 in
Bracket-to-Bracket Distance   1400.0 mm   |   55.1 in
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   75.0 mm   |   3.0 in
Compatible Diameter, U-bolt, maximum   90.0 mm   |   3.5 in
Compatible Diameter, U-bolt, minimum   88.0 mm   |   3.5 in
Compatible Length, maximum   2850.0 mm   |   112.2 in
Compatible Length, minimum   1575.0 mm   |   62.0 in
Net Weight   7.0 kg   |   15.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink