alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

F-019-S6

Fixed Tilt Pipe Mounting Kit for 3.0"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Stainless steel
   
Dimensions  
Antenna-to-Pipe Distance   30.0 mm   |   1.2 in
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   75.0 mm   |   3.0 in
Net Weight   2.0 kg   |   4.4 lb