alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

F-009-S4

Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for omni antennas. Includes 2 clamp sets.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware   |   Saddle brackets
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Stainless steel
   
Dimensions  
Bracket-to-Bracket Distance   140.0 mm   |   5.5 in
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   50.0 mm   |   2.0 in
Compatible Length, maximum   3300.0 mm   |   129.9 in
Compatible Length, minimum   1690.0 mm   |   66.5 in
Net Weight   3.0 kg   |   6.6 lb