ATSBT-TOP-FMC3

Top Smart Bias Tee

  • Reduces cable and site lease costs by eliminating the need for AISG home run cables
  • Weatherproof AISG connectors
  • Intuitive schematics simplify and ensure proper installation
  • Enhanced lightning protection plus grounding stud for additional surge protection
  • Operates at 10-30 Vdc
  • AISG 1.1 and 2.0 compliant
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Electrical Specifications  
EU Certification   CE
Protocol   AISG 1.1   |   AISG 2.0
Antenna Interface Signal   dc Blocked   |   RF
BTS Interface Signal   AISG data   |   dc   |   RF
Interface Protocol Signal   Data   |   dc
Voltage Range   10–30 Vdc
VSWR | Return Loss   1.17:1 | 22 dB, typical
Power Consumption, maximum   0.6 W
RF Power, maximum   250 W @ 1850 MHz
500 W @ 850 MHz
RF Power, maximum (temporary)   250 W @ 1850 MHz   |   500 W @ 850 MHz
Impedance   50 ohm
Insertion Loss, typical   0.1 dB
3rd Order IMD   -158.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Electromagnetic Compatibility (EMC)   CFR 47 Part 15, Subpart B, Class B   |   EN 55022, Class B   |   ICES-003 Issue 4 CAN/CSA-CEI/IEC CISPR 22:02
   
Product Classification  
Product Type   RET bias tee
   
General Specifications  
Smart Bias Tee Type   10–30 V Top
Operating Frequency Band   694 – 2690 MHz
   
Mechanical Specifications  
Antenna Interface   4.3-10 Male
BTS Interface   4.3-10 Female
AISG Input Connector   8-pin DIN Female
Color   Silver
Grounding Lug Thread Size   M8
Material Type   Aluminum
Lightning Surge Capability   5 times @ -3 kA
5 times @ 3 kA
Lightning Surge Capability (temporary)   5 times @ -3 kA   |   5 times @ 3 kA
Lightning Surge Capability Test Method   IEC 61000-4-5, Level X
Lightning Surge Capability Waveform   1.2/50 voltage and 8/20 current combination waveform
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP66
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Interface Port Drawing  
Click on image below to enlarge.
   
Dimensions  
Width   94.0 mm   |   3.7 in
Depth   50.0 mm   |   2.0 in
Height   143.00 mm   |   5.63 in
Net Weight   0.7 kg   |   1.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel
Powered By OneLink