alert
Obsolete

This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

SSPX310M

4-port sector antenna, 4x 3300–3800 MHz, 65° HPBW, manual electrical tilt (not upgradeable)


Electrical Specifications
Frequency Band, MHz3300–35503550–3800
Gain, dBi17.517.7
Beamwidth, Horizontal, degrees6562
Beamwidth, Vertical, degrees7.36.7
Beam Tilt, degrees0–100–10
USLS (First Lobe), dB1818
Front-to-Back Ratio at 180°, dB3030
CPR at Boresight, dB2320
CPR at Sector, dB128
Isolation, Cross Polarization, dB3030
Isolation, Inter-band, dB3030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc-140-140
Input Power per Port, maximum, watts150150
Polarization±45°±45°
Impedance 50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz3300–35503550–3800
Gain by all Beam Tilts, average, dBi17.217.4
Gain by all Beam Tilts Tolerance, dB±0.3±0.3
Gain by Beam Tilt, average, dBi
0 ° | 17.2
 5 ° | 17.2
 10 ° | 17.1
0 ° | 17.5
 5 ° | 17.5
 10 ° | 17.2
Beamwidth, Horizontal Tolerance, degrees±2.8±2.3
Beamwidth, Vertical Tolerance, degrees±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 1818
Front-to-Back Total Power at 180° ± 30°, dB 2726
CPR at Boresight, dB 2320
CPR at Sector, dB 138
General Specifications  
Operating Frequency Band   3300 – 3800 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   N Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   ASA, UV stabilized
RF Connector Location   Bottom
Wind Loading, frontal   253.0 N @ 150 km/h   |   57.3 lbf @ 150 km/h
Wind Loading, lateral   13.3 lbf @ 150 km/h   |   59.0 N @ 150 km/h
Wind Speed, maximum   250 km/h   |   155 mph
   
Dimensions  
Length   752.0 mm   |   29.6 in
Width   300.0 mm   |   11.8 in
Depth   115.0 mm   |   4.5 in
Net Weight, without mounting kit   7.5 kg   |   16.5 lb
   
Packed Dimensions  
Length   944.0 mm   |   37.2 in
Width   356.0 mm   |   14.0 in
Depth   201.0 mm   |   7.9 in
Shipping Weight   10.0 kg   |   22.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-095-S4
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink