alert

This product will be discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

UPK010SP

Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.; Adjustable Tilt Pipe Mounting Kit for 3.0" (75mm) OD round members for panel antennas. Includes 2 clamp sets.; Omni Antenna Steering Pole

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Aluminum   |   Stainless steel
   
Dimensions  
Compatible Diameter, maximum   114.3 mm   |   4.5 in
Compatible Diameter, minimum   76.2 mm   |   3.0 in
Net Weight   21.3 kg   |   47.0 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Environment Health and Safety

Assembly Drawing

Installation Instruction

Add Cancel
Powered By OneLink