FHH-65C-R3

6-port sector antenna, 2x 617-806 and 4x 1695–2360 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology


Electrical Specifications
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain, dBi15.816.318.118.618.719.2
Beamwidth, Horizontal, degrees666158616462
Beamwidth, Vertical, degrees10.49.35.65.24.94.4
Beam Tilt, degrees2–132–132–122–122–122–12
USLS (First Lobe), dB211720181921
Front-to-Back Ratio at 180°, dB312935353535
Isolation, Cross Polarization, dB282828282828
Isolation, Inter-band, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153-153-153-153-153
Input Power per Port at 50°C, maximum, watts250250250250250200
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz617–698698–8061695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi15.616.117.818.218.418.9
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.5±0.5±0.4±0.4
Gain by Beam Tilt, average, dBi
2 ° | 15.5
 7 ° | 15.8
 13 ° | 15.6
2 ° | 15.9
 7 ° | 16.2
 13 ° | 15.9
2 ° | 17.7
 7 ° | 17.9
 12 ° | 17.7
2 ° | 17.9
 7 ° | 18.3
 12 ° | 18.2
2 ° | 18.1
 7 ° | 18.6
 12 ° | 18.4
2 ° | 18.4
 7 ° | 19.0
 12 ° | 18.8
Beamwidth, Horizontal Tolerance, degrees±1.8±4.2±4.6±6.2±6±5.1
Beamwidth, Vertical Tolerance, degrees±0.6±0.7±0.3±0.3±0.4±0.2
USLS, beampeak to 20° above beampeak, dB 181415151617
Front-to-Back Total Power at 180° ± 30°, dB 252327282828
CPR at Boresight, dB 232517201923
CPR at Sector, dB 11981069
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   617 – 806 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   4.3-10 Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   115.1 lbf @ 150 km/h   |   510.0 N @ 150 km/h
Wind Loading, lateral   374.0 N @ 150 km/h   |   84.1 lbf @ 150 km/h
Wind Loading, maximum   872.0 N @ 150 km/h
196.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2438.0 mm   |   96.0 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   31.5 kg   |   69.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2645.0 mm   |   104.1 in
Width   514.0 mm   |   20.2 in
Depth   372.0 mm   |   14.6 in
Shipping Weight   48.1 kg   |   106.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink