alert
Obsolete

This product was discontinued on: December 31, 2018

Replaced By:
RV65A-M
4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, RET compatible
RV65A-2X2
4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, RET compatible
For other alternatives, please contact us for more information.

CV65ASX-V1-M

4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible

  • Utilizes AccuRET® actuator(s) on the back of the antenna

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi13.814.016.417.017.417.717.2
Beamwidth, Horizontal, degrees62587067645859
Beamwidth, Vertical, degrees16.515.67.26.86.35.35.1
Beam Tilt, degrees0–150–152–122–122–122–122–12
USLS (First Lobe), dB13131314151413
Front-to-Back Ratio at 180°, dB25213126272727
CPR at Boresight, dB19162121211817
CPR at Sector, dB87109954
Isolation, Cross Polarization, dB25252525252525
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi13.513.616.216.717.017.316.8
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.6±0.4±0.7±0.7±0.7
Gain by Beam Tilt, average, dBi
0 ° | 13.6
 8 ° | 13.5
 15 ° | 13.3
0 ° | 13.6
 8 ° | 13.8
 15 ° | 13.4
2 ° | 16.1
 7 ° | 16.3
 12 ° | 16.1
2 ° | 16.5
 7 ° | 16.8
 12 ° | 16.6
2 ° | 16.7
 7 ° | 17.1
 12 ° | 16.9
2 ° | 17.1
 7 ° | 17.5
 12 ° | 17.0
2 ° | 16.8
 7 ° | 17.0
 12 ° | 16.3
Beamwidth, Horizontal Tolerance, degrees±4.3±3.1±4.5±2.4±5.1±4.7±5.9
Beamwidth, Vertical Tolerance, degrees±1.1±1.1±0.5±0.4±0.7±0.3±0.4
USLS, beampeak to 20° above beampeak, dB 13131314151313
Front-to-Back Total Power at 180° ± 30°, dB 20192424252320
CPR at Boresight, dB 19162221211917
CPR at Sector, dB 87109954
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Brass   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   396.0 N @ 150 km/h
89.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1413.0 mm   |   55.6 in
Width   301.0 mm   |   11.9 in
Depth   180.5 mm   |   7.1 in
Net Weight, without mounting kit   14.8 kg   |   32.6 lb
   
Packed Dimensions  
Length   1600.0 mm   |   63.0 in
Width   429.0 mm   |   16.9 in
Depth   299.0 mm   |   11.8 in
Shipping Weight   26.6 kg   |   58.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink