3X-V65A-3XR

6-port tri-sector antenna, 6x 1710–2690 MHz, 65° HPBW, 3x RET.

  • Three DualPol® antennas under one radome
  • Fully integrated flange mounting system for ease of installation
  • Aesthetically pleasing concealment solution for tough zoning areas

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–21802300–25002500–2690
Gain, dBi17.317.418.318.618.9
Beamwidth, Horizontal, degrees7372696563
Beamwidth, Vertical, degrees6.86.56.15.35.1
Beam Tilt, degrees0–120–120–120–120–12
USLS (First Lobe), dB1515151717
Front-to-Back Ratio at 180°, dB2927272529
Isolation, Cross Polarization, dB3030303030
Isolation, Inter-band, dB3030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts300300300250250
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi16.817.217.618.218.0
Gain by all Beam Tilts Tolerance, dB±0.4±0.5±0.6±0.6±0.7
Gain by Beam Tilt, average, dBi
0 ° | 16.9
 6 ° | 16.9
 12 ° | 16.5
0 ° | 17.3
 6 ° | 17.3
 12 ° | 16.8
0 ° | 17.7
 6 ° | 17.7
 12 ° | 17.1
0 ° | 18.0
 6 ° | 18.4
 12 ° | 18.0
0 ° | 18.1
 6 ° | 18.2
 12 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees±2.4±4.4±4±5.5±2.5
Beamwidth, Vertical Tolerance, degrees±0.3±0.3±0.5±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 1717171817
Front-to-Back Total Power at 180° ± 30°, dB 2424252625
CPR at Boresight, dB 1717171718
CPR at Sector, dB 13121179
General Specifications  
Operating Frequency Band   1710 – 2690 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, high band   6
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   211.0 N @ 150 km/h
47.4 lbf @ 150 km/h
Wind Loading, maximum   211.0 N @ 150 km/h
47.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1874.0 mm   |   73.8 in
Outer Diameter   200.0 mm   |   7.9 in
Net Weight, without mounting kit   19.0 kg   |   41.9 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   1 male
   
Packed Dimensions  
Length   2055.0 mm   |   80.9 in
Width   356.0 mm   |   14.0 in
Depth   336.0 mm   |   13.2 in
Shipping Weight   25.4 kg   |   56.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Add Cancel
Powered By OneLink