CVV65DSX-M

6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible

  • Three DualPol® antennas under one radome
  • Utilizes AccuRET® actuator(s) on the back of the antenna

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi16.817.017.618.018.218.018.7
Beamwidth, Horizontal, degrees62607069685760
Beamwidth, Vertical, degrees7.67.15.55.35.04.44.1
Beam Tilt, degrees0–100–102–122–122–122–122–12
USLS (First Lobe), dB17151515151515
Front-to-Back Ratio at 180°, dB30302826242528
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300300300300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi16.516.717.317.617.817.918.2
Gain by all Beam Tilts Tolerance, dB±0.3±0.3±0.5±0.3±0.5±0.8±0.5
Gain by Beam Tilt, average, dBi
0 ° | 16.3
 5 ° | 16.6
 10 ° | 16.4
0 ° | 16.5
 5 ° | 16.8
 10 ° | 16.5
2 ° | 17.2
 7 ° | 17.3
 12 ° | 17.2
2 ° | 17.5
 7 ° | 17.7
 12 ° | 17.5
2 ° | 17.7
 7 ° | 17.9
 12 ° | 17.7
2 ° | 17.9
 7 ° | 18.1
 12 ° | 17.6
2 ° | 18.1
 7 ° | 18.3
 12 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±1.8±1.2±3.4±2.9±5.7±5.6±6.5
Beamwidth, Vertical Tolerance, degrees±0.5±0.3±0.3±0.2±0.3±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 18161616161617
Front-to-Back Total Power at 180° ± 30°, dB 27272524222122
CPR at Boresight, dB 29282422201717
CPR at Sector, dB 13121291047
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   600 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   444.0 N @ 150 km/h
99.8 lbf @ 150 km/h
Wind Loading, lateral   377.0 N @ 150 km/h
84.8 lbf @ 150 km/h
Wind Loading, maximum   856.0 N @ 150 km/h
192.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2702.0 mm   |   106.4 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   23.3 kg   |   51.4 lb
   
Packed Dimensions  
Length   2833.0 mm   |   111.5 in
Width   441.0 mm   |   17.4 in
Depth   337.0 mm   |   13.3 in
Shipping Weight   41.0 kg   |   90.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink