alert
Obsolete

This product was discontinued on: December 31, 2018

Replaced By:
RRVV-65D-R4
8-port sector antenna, 4x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET
RRVV-65D-R4-V2
8-port sector antenna, 4x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET, includes retractable tilt rods
For other alternatives, please contact us for more information.

R2V2PX310R

8-port sector antenna, 4x 694–960 and 4x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
Frequency Band, MHz694–790790–890890–9601710–19201920–21702300–2690
Gain, dBi15.916.416.716.117.317.7
Beamwidth, Horizontal, degrees646259615858
Beamwidth, Vertical, degrees10.28.98.18.47.45.9
Beam Tilt, degrees0–100–100–100–100–100–10
USLS (First Lobe), dB161615181818
Front-to-Back Ratio at 180°, dB323332313235
CPR at Boresight, dB152120222010
CPR at Sector, dB10131213104
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB283030272830
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port, maximum, watts300300300250250250
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–9601710–19201920–21702300–2690
Gain by all Beam Tilts, average, dBi15.516.116.315.916.917.7
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.3±0.6±0.5±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.5
 5 ° | 15.5
 10 ° | 15.5
0 ° | 16.1
 5 ° | 16.0
 10 ° | 16.1
0 ° | 16.4
 5 ° | 16.3
 10 ° | 16.3
0 ° | 15.9
 5 ° | 15.9
 10 ° | 16.0
0 ° | 17.0
 5 ° | 16.9
 10 ° | 16.7
0 ° | 17.7
 5 ° | 17.7
 10 ° | 17.6
Beamwidth, Horizontal Tolerance, degrees±2.3±2.3±2.4±2.8±2.6±4.8
Beamwidth, Vertical Tolerance, degrees±0.7±0.5±0.3±0.6±0.6±0.6
USLS, beampeak to 20° above beampeak, dB 161615181919
Front-to-Back Total Power at 180° ± 30°, dB 262725293030
CPR at Boresight, dB 162320262012
CPR at Sector, dB 10131014114
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Brass   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   2,008.0 N @ 150 km/h   |   45.4 lbf @ 150 km/h
Wind Loading, lateral   460.0 N @ 150 km/h   |   103.1 lbf @ 150 km/h
Wind Speed, maximum   250 km/h   |   155 mph
   
Dimensions  
Length   2490.0 mm   |   98.0 in
Width   641.0 mm   |   25.2 in
Depth   244.0 mm   |   9.6 in
Net Weight, without mounting kit   60.0 kg   |   132.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (2)   |   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2677.0 mm   |   105.4 in
Width   719.0 mm   |   28.3 in
Depth   363.0 mm   |   14.3 in
Shipping Weight   90.0 kg   |   198.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.

ATCB-B01-C50
AISG RET Control Cable, 0.5 m
Add Cancel
Powered By OneLink