CNLPX3055F

2-port stadium sector antenna, 2x (790–960, 1710–2170, & 2300–2690 MHz), 50° HPBW. This triband antenna produces rectangular patterns with sharp cutoff for illuminating a section of the crowd. The three bands are internally triplexed, allowing a dual connector interface to be used.

  • The antenna includes an internal triplexer for a set of ±45° RF input ports for 2x2 MIMO capabilities

Electrical Specifications
Frequency Band, MHz790–9601710–21702300–2690
Gain, dBi11.211.411.7
Beamwidth, Horizontal, degrees554947
Beamwidth, Horizontal at 20 dB, degrees908179
Beamwidth, Vertical, degrees55.048.547.4
Beam Tilt, degrees000
USLS (First Lobe), dB252022
Front-to-Back Ratio at 180°, dB394038
CPR at Boresight, dB202318
CPR at 3 dB Horizontal Beamwidth, dB181518
Isolation, Cross Polarization, dB303030
Isolation, Inter-band, dB303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150
Input Power per Port, maximum, watts100100100
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–9601710–21702300–2690
Gain by all Beam Tilts, average, dBi10.911.411.4
Gain by all Beam Tilts Tolerance, dB±0.7±0.9±0.9
Beamwidth, Horizontal Tolerance, degrees±4±5±4.3
Beamwidth, Vertical Tolerance, degrees±4.3±5.3±4.2
USLS, beampeak to 20° above beampeak, dB 251516
Front-to-Back Total Power at 180° ± 30°, dB 323434
CPR at Boresight, dB 201920
General Specifications  
Operating Frequency Band   1710 – 2170 MHz   |   2300 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Brass   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Rear   |   Side
RF Connector Quantity, diplexed low and high bands   2
Wind Loading, lateral   1,452.0 N @ 150 km/h   |   326.4 lbf @ 150 km/h
Wind Speed, maximum   160 km/h   |   99 mph
   
Dimensions  
Length   1354.0 mm   |   53.3 in
Width   853.0 mm   |   33.6 in
Depth   210.0 mm   |   8.3 in
Net Weight, without mounting kit   37.0 kg   |   81.6 lb
   
Packed Dimensions  
Length   1464.0 mm   |   57.6 in
Width   990.0 mm   |   39.0 in
Depth   411.0 mm   |   16.2 in
Shipping Weight   55.0 kg   |   121.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

F-122-GL
Fixed Tilt Pipe Mounting Kit for 2.9"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink