alert

This product will be discontinued on: March 27, 2020

Replaced By:
RVV-65A-R3
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
For other alternatives, please contact us for more information.

CVV65ASX-M   |   CVV65ASX-3X2

6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible

  • Three DualPol® antennas under one radome
  • Utilizes AccuRET® actuator(s) on the back of the antenna
  • High band antennas are arranged side-by-side for optimum MIMO 4x4/4x2 performance

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi14.414.517.217.418.018.218.4
Beamwidth, Horizontal, degrees70696062636357
Beamwidth, Vertical, degrees15.514.57.26.76.35.55.2
Beam Tilt, degrees0–150–152–122–122–122–122–12
USLS (First Lobe), dB16151314151514
Front-to-Back Ratio at 180°, dB28292830303029
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi14.014.316.917.317.517.717.9
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.7±0.4±0.6±0.7±0.8
Gain by Beam Tilt, average, dBi
0 ° | 14.2
 8 ° | 14.1
 15 ° | 13.8
0 ° | 14.4
 8 ° | 14.3
 15 ° | 13.9
2 ° | 16.9
 7 ° | 17.1
 12 ° | 16.5
2 ° | 17.2
 7 ° | 17.4
 12 ° | 16.9
2 ° | 17.5
 7 ° | 17.7
 12 ° | 17.1
2 ° | 17.8
 7 ° | 18.0
 12 ° | 17.0
2 ° | 17.9
 7 ° | 18.2
 12 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees±1.2±1.8±5.3±6.5±5.8±6.1±4.3
Beamwidth, Vertical Tolerance, degrees±1.1±0.8±0.5±0.3±0.5±0.3±0.3
USLS, beampeak to 20° above beampeak, dB 16151516151412
Front-to-Back Total Power at 180° ± 30°, dB 22222524242423
CPR at Boresight, dB 25241618171620
CPR at Sector, dB 1211111311710
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   205.0 N @ 150 km/h   |   46.1 lbf @ 150 km/h
Wind Loading, lateral   169.0 N @ 150 km/h   |   38.0 lbf @ 150 km/h
Wind Loading, maximum   396.0 N @ 150 km/h   |   89.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1412.0 mm   |   55.6 in
Width   301.0 mm   |   11.9 in
Depth   180.5 mm   |   7.1 in
Net Weight, without mounting kit   17.6 kg   |   38.8 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   CVV65ASX-3X2
   
Packed Dimensions  
Length   1672.0 mm   |   65.8 in
Width   429.0 mm   |   16.9 in
Depth   329.0 mm   |   13.0 in
Shipping Weight   30.9 kg   |   68.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink