CVV65CSX-M   |   CVV65CSX-3X2

6-port sector antenna, 2x 790–960 and 4 x 1710–2690 MHz, 65° HPBW, RET compatible

  • Three DualPol® antennas under one radome
  • Utilizes AccuRET® actuator(s) on the back of the antenna

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi16.716.917.918.318.518.018.8
Beamwidth, Horizontal, degrees62617068675860
Beamwidth, Vertical, degrees8.27.65.65.35.14.34.1
Beam Tilt, degrees0–100–102–122–122–122–122–12
USLS (First Lobe), dB15151516161515
Front-to-Back Ratio at 180°, dB30302929252929
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi16.416.517.317.517.717.717.9
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.2±0.3±0.5±0.6±0.4
Gain by Beam Tilt, average, dBi
0 ° | 16.4
 5 ° | 16.4
 10 ° | 16.2
0 ° | 16.5
 5 ° | 16.5
 10 ° | 16.2
2 ° | 17.2
 7 ° | 17.4
 12 ° | 17.2
2 ° | 17.3
 7 ° | 17.5
 12 ° | 17.4
2 ° | 17.5
 7 ° | 17.8
 12 ° | 17.6
2 ° | 17.5
 7 ° | 17.9
 12 ° | 17.5
2 ° | 17.7
 7 ° | 18.1
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±2±2±3.2±2.9±5.5±5.2±5.8
Beamwidth, Vertical Tolerance, degrees±0.5±0.5±0.3±0.2±0.3±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 17161617171618
Front-to-Back Total Power at 180° ± 30°, dB 26272625232124
CPR at Boresight, dB 28272121201717
CPR at Sector, dB 131412101056
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   396.0 N @ 150 km/h   |   89.0 lbf @ 150 km/h
Wind Loading, lateral   333.0 N @ 150 km/h   |   74.9 lbf @ 150 km/h
Wind Loading, maximum   762.0 N @ 150 km/h   |   171.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2453.0 mm   |   96.6 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   22.2 kg   |   48.9 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   CVV65CSX-3X2
   
Packed Dimensions  
Length   2584.0 mm   |   101.7 in
Width   441.0 mm   |   17.4 in
Depth   337.0 mm   |   13.3 in
Shipping Weight   39.1 kg   |   86.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink