CVV65BSX-M   |   CVV65BSX-3X2

6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible

  • Utilizes AccuRET® actuator(s) on the back of the antenna

Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain, dBi15.916.017.617.517.917.618.2
Beamwidth, Horizontal, degrees62617068675860
Beamwidth, Vertical, degrees10.59.65.65.35.14.34.1
Beam Tilt, degrees0–100–102–122–122–122–122–12
USLS (First Lobe), dB15151414151414
Front-to-Back Ratio at 180°, dB29302930242629
Isolation, Cross Polarization, dB28282828282828
Isolation, Inter-band, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350300300
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi15.515.717.417.317.517.418.0
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.2±0.3±0.5±0.6±0.7
Gain by Beam Tilt, average, dBi
0 ° | 15.4
 5 ° | 15.4
 10 ° | 15.2
0 ° | 15.5
 5 ° | 15.6
 10 ° | 15.2
2 ° | 17.2
 7 ° | 17.4
 12 ° | 17.2
2 ° | 17.3
 7 ° | 17.5
 12 ° | 17.4
2 ° | 17.5
 7 ° | 17.8
 12 ° | 17.6
2 ° | 17.5
 7 ° | 17.9
 12 ° | 17.5
2 ° | 17.7
 7 ° | 18.1
 12 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±2.7±1.8±3.2±2.9±5.5±5.2±5.8
Beamwidth, Vertical Tolerance, degrees±0.8±0.7±0.3±0.2±0.3±0.2±0.2
USLS, beampeak to 20° above beampeak, dB 17161617171618
Front-to-Back Total Power at 180° ± 30°, dB 25272625232124
CPR at Boresight, dB 24242121201717
CPR at Sector, dB 111112101056
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   306.0 N @ 150 km/h   |   69.2 lbf @ 150 km/h
Wind Loading, lateral   253.0 N @ 150 km/h   |   56.9 lbf @ 150 km/h
Wind Loading, maximum   589.0 N @ 150 km/h   |   132.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1974.0 mm   |   77.7 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   18.8 kg   |   41.4 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   CVV65BSX-3X2
   
Packed Dimensions  
Length   2161.0 mm   |   85.1 in
Width   411.0 mm   |   16.2 in
Depth   298.0 mm   |   11.7 in
Shipping Weight   32.0 kg   |   70.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Add Cancel
Powered By OneLink