CV3PX308R1

8-port sector antenna, 2x 790–960 and 6x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
Frequency Band, MHz790–896870–9601710–19201920–21802300–25002500–2690
Gain, dBi15.615.915.716.117.017.4
Beamwidth, Horizontal, degrees656461616661
Beamwidth, Vertical, degrees11.110.410.49.37.87.1
Beam Tilt, degrees0–100–100–100–100–100–10
USLS (First Lobe), dB181818181818
Front-to-Back Ratio at 180°, dB242527273129
CPR at Boresight, dB161416161717
CPR at Sector, dB995455
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB303030303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port, maximum, watts300300250250250250
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–19201920–21802300–25002500–2690
Gain by all Beam Tilts, average, dBi15.315.615.516.016.616.7
Gain by all Beam Tilts Tolerance, dB±0.3±0.2±0.5±0.3±0.5±0.5
Gain by Beam Tilt, average, dBi
0 ° | 15.3
 5 ° | 15.4
 10 ° | 15.3
0 ° | 15.6
 5 ° | 15.6
 10 ° | 15.5
0 ° | 15.5
 5 ° | 15.5
 10 ° | 15.5
0 ° | 16.0
 5 ° | 16.0
 10 ° | 16.0
0 ° | 16.7
 5 ° | 16.6
 10 ° | 16.3
0 ° | 16.8
 5 ° | 16.7
 10 ° | 16.4
Beamwidth, Horizontal Tolerance, degrees±1.3±1.5±2.3±3±5±6
Beamwidth, Vertical Tolerance, degrees±0.6±0.4±0.6±0.7±0.4±0.5
USLS, beampeak to 20° above beampeak, dB 181818181818
Front-to-Back Total Power at 180° ± 30°, dB 242623252726
CPR at Boresight, dB 171518181920
CPR at Sector, dB 996575
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   2
RF Connector Quantity, high band   6
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   ASA, UV stabilized
RF Connector Location   Bottom
Wind Loading, frontal   928.0 N @ 150 km/h   |   209.3 lbf @ 150 km/h
Wind Loading, lateral   356.0 N @ 150 km/h   |   80.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2067.0 mm   |   81.4 in
Width   353.0 mm   |   13.9 in
Depth   209.0 mm   |   8.2 in
Net Weight, without mounting kit   27.1 kg   |   59.7 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2252.0 mm   |   88.7 in
Width   420.0 mm   |   16.5 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   46.5 kg   |   102.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink