CV3PX310R1

8-port sector antenna, 2x 790–960 and 6x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
Frequency Band, MHz790–890890–9601710–19201920–21702300–2690
Gain, dBi16.617.016.417.117.7
Beamwidth, Horizontal, degrees6564616063
Beamwidth, Vertical, degrees8.98.18.37.45.9
Beam Tilt, degrees0–100–100–100–100–10
USLS (First Lobe), dB1819161615
Front-to-Back Ratio at 180°, dB2528293030
CPR at Boresight, dB1714171513
CPR at Sector, dB99777
Isolation, Cross Polarization, dB2525252525
Isolation, Inter-band, dB3030303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts300300250250250
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–890890–9601710–19201920–21702300–2690
Gain by all Beam Tilts, average, dBi16.416.816.216.817.3
Gain by all Beam Tilts Tolerance, dB±0.3±0.2±0.3±0.6±0.5
Gain by Beam Tilt, average, dBi
0 ° | 16.4
 5 ° | 16.4
 10 ° | 16.5
0 ° | 16.8
 5 ° | 16.8
 10 ° | 16.7
0 ° | 16.3
 5 ° | 16.2
 10 ° | 16.2
0 ° | 16.8
 5 ° | 16.8
 10 ° | 16.9
0 ° | 17.6
 5 ° | 17.4
 10 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees±1.8±1.5±2.6±2.7±5
Beamwidth, Vertical Tolerance, degrees±0.4±0.2±0.6±0.6±0.6
USLS, beampeak to 20° above beampeak, dB 1818181817
Front-to-Back Total Power at 180° ± 30°, dB 2427232527
CPR at Boresight, dB 1815191817
CPR at Sector, dB 89747
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   8
RF Connector Quantity, low band   2
RF Connector Quantity, high band   6
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   ASA, UV stabilized
RF Connector Location   Bottom
Wind Loading, frontal   1,237.0 N @ 150 km/h   |   278.1 lbf @ 150 km/h
Wind Loading, lateral   478.0 N @ 150 km/h   |   107.5 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2533.0 mm   |   99.7 in
Width   354.0 mm   |   13.9 in
Depth   210.0 mm   |   8.3 in
Net Weight, without mounting kit   33.0 kg   |   72.8 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2720.0 mm   |   107.1 in
Width   420.0 mm   |   16.5 in
Depth   320.0 mm   |   12.6 in
Shipping Weight   50.0 kg   |   110.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Add Cancel
Powered By OneLink