EGZHHTT-65A-R6

14-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 1427-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° HPBW, 6x RET. Y1 & Y3 share a common RET

  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • Retractable tilt indicator rods

Electrical Specifications
R1R2B1&B2B1&B2Y1&Y3Y2Y2Y2
Frequency Band, MHz694–862880–9601695–18801920–21802490–26901427–15181695–21802490–2690
Gain, dBi13.713.816.617.417.215.217.317.2
Beamwidth, Horizontal, degrees6664696461716359
Beamwidth, Vertical, degrees16.213.86.96.25.19.37.45.5
Beam Tilt, degrees2–172–172–122–122–122–122–122–12
USLS (First Lobe), dB2119171917161515
Front-to-Back Ratio at 180°, dB3232303229293629
Isolation, Cross Polarization, dB2828282828282828
Isolation, Inter-band, dB2828282828 2828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300250250150250200200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–862880–9601695–18801920–21802490–26901427–15181695–21802490–2690
Gain by all Beam Tilts, average, dBi13.313.516.316.916.814.816.516.7
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.5±0.6±0.7±0.5±1.2±0.8
Gain by Beam Tilt, average, dBi
2 ° | 13.1
 10 ° | 13.5
 17 ° | 13.2
2 ° | 13.2
 10 ° | 13.7
 17 ° | 13.4
2 ° | 16.0
 7 ° | 16.4
 12 ° | 16.2
2 ° | 16.5
 7 ° | 17.1
 12 ° | 16.8
2 ° | 16.4
 7 ° | 17.1
 12 ° | 16.5
2 ° | 14.8
 7 ° | 14.9
 12 ° | 14.7
2 ° | 16.3
 7 ° | 16.6
 12 ° | 16.5
2 ° | 16.5
 7 ° | 16.9
 12 ° | 16.5
Beamwidth, Horizontal Tolerance, degrees±2.7±1.9±3.5±5.8±6.1±4±8.6±5.6
Beamwidth, Vertical Tolerance, degrees±1.7±0.8±0.3±0.4±0.3±0.5±0.9±0.3
USLS, beampeak to 20° above beampeak, dB  19131715161514
Front-to-Back Total Power at 180° ± 30°, dB 2522232524262925
CPR at Boresight, dB 1715171818122025
CPR at Sector, dB 1087711873
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   1695 – 2180 MHz   |   2490 – 2690 MHz   |   694 – 862 MHz   |   880 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Isolation, Intersystem, dB for 1427-1518 MHz, spec 1427-1496 MHz is better than 28dB and 1496-1518 MHz is better than 27dB   |   Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   800 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   14
RF Connector Quantity, low band   4
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   289.0 N @ 150 km/h   |   65.0 lbf @ 150 km/h
Wind Loading, lateral   209.0 N @ 150 km/h   |   47.0 lbf @ 150 km/h
Wind Loading, maximum   111.3 lbf @ 150 km/h   |   495.0 N @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1500.0 mm   |   59.1 in
Width   395.0 mm   |   15.6 in
Depth   228.0 mm   |   9.0 in
Net Weight, without mounting kit   30.0 kg   |   66.1 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1643.0 mm   |   64.7 in
Width   505.0 mm   |   19.9 in
Depth   386.0 mm   |   15.2 in
Shipping Weight   45.0 kg   |   99.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink