alert

This product will be discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

HBX-4519DS-A1M

2-port sector antenna, 2x 1710–2170 MHz, 45° HPBW, RET compatible

  • Ideal for high gain corridor coverage or capacity optimization
  • Rugged, reliable design with excellent passive intermodulation suppression

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi20.120.420.8
Beamwidth, Horizontal, degrees464744
Beamwidth, Vertical, degrees4.94.74.5
Beam Tilt, degrees0–50–50–5
USLS (First Lobe), dB222220
Front-to-Back Ratio at 180°, dB333535
Isolation, Cross Polarization, dB303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port, maximum, watts350350350
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi19.920.120.5
Gain by all Beam Tilts Tolerance, dB±0.3±0.4±0.5
Gain by Beam Tilt, average, dBi
0 ° | 19.9
 3 ° | 20.0
 5 ° | 19.7
0 ° | 20.2
 3 ° | 20.3
 5 ° | 19.9
0 ° | 20.6
 3 ° | 20.6
 5 ° | 20.3
Beamwidth, Horizontal Tolerance, degrees±1.4±0.9±5.4
Beamwidth, Vertical Tolerance, degrees±0.3±0.2±0.3
USLS, beampeak to 20° above beampeak, dB 171614
Front-to-Back Total Power at 180° ± 30°, dB 283030
CPR at Boresight, dB 212422
CPR at Sector, dB 141612
Array Layout  
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   148.6 lbf @ 150 km/h   |   659.0 N @ 150 km/h
Wind Loading, lateral   143.0 N @ 150 km/h   |   32.1 lbf @ 150 km/h
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Length   1938.0 mm   |   76.3 in
Width   269.0 mm   |   10.6 in
Depth   132.0 mm   |   5.2 in
Net Weight, without mounting kit   16.3 kg   |   35.9 lb
   
Packed Dimensions  
Length   2251.0 mm   |   88.6 in
Width   376.0 mm   |   14.8 in
Depth   267.0 mm   |   10.5 in
Shipping Weight   27.4 kg   |   60.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink