alert
Obsolete

This product was discontinued on: December 31, 2018

Replaced By:
RRV4-65D-R6
12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET. Antenna rear wind loading 880N @ 150km/h
RRV3-65D-R5
10-port sector antenna, 4x 694–960 and 6x 1695–2690 MHz, 65° HPBW, 5x RET
For other alternatives, please contact us for more information.

R2V4PX310R

12-port sector antenna, 4x 698–960 and 8x 1710–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET (Antenna 1 and Antenna 2).

  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

Electrical Specifications
Frequency Band, MHz698–790790–890890–9601710–19201920–21702300–2690
Gain, dBi16.016.616.916.417.718.4
Beamwidth, Horizontal, degrees646258626059
Beamwidth, Vertical, degrees10.08.97.98.77.56.1
Beam Tilt, degrees0–100–100–100–100–100–10
USLS (First Lobe), dB181818171718
Front-to-Back Ratio at 180°, dB313230313334
CPR at Boresight, dB202320232013
CPR at Sector, dB12151113103
Isolation, Cross Polarization, dB252525252525
Isolation, Inter-band, dB303030303030
VSWR | Return Loss, dB1.43 | 15.01.43 | 15.01.43 | 15.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150
Input Power per Port, maximum, watts300300300250250250
Polarization±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–790790–890890–9601710–19201920–21702300–2690
Gain by all Beam Tilts, average, dBi15.616.316.716.117.318.0
Gain by all Beam Tilts Tolerance, dB±0.5±0.4±0.3±0.7±0.6±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.7
 5 ° | 15.6
 10 ° | 15.6
0 ° | 16.2
 5 ° | 16.3
 10 ° | 16.3
0 ° | 16.7
 5 ° | 16.7
 10 ° | 16.7
0 ° | 16.1
 5 ° | 16.1
 10 ° | 16.1
0 ° | 17.5
 5 ° | 17.4
 10 ° | 17.1
0 ° | 18.1
 5 ° | 17.9
 10 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±3.4±2.3±2.6±3.4±2.5±4.4
Beamwidth, Vertical Tolerance, degrees±0.7±0.5±0.2±0.7±0.7±0.6
USLS, beampeak to 20° above beampeak, dB 181818181818
Front-to-Back Total Power at 180° ± 30°, dB 262725303132
CPR at Boresight, dB 202420232013
CPR at Sector, dB 12151114102
General Specifications  
Operating Frequency Band   1710 – 2690 MHz   |   698 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   12
RF Connector Quantity, low band   4
RF Connector Quantity, high band   8
RF Connector Interface   7-16 DIN Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radome Material   ASA, UV stabilized
RF Connector Location   Bottom
Wind Loading, frontal   2,008.0 N @ 150 km/h   |   45.4 lbf @ 150 km/h
Wind Loading, lateral   450.0 N @ 150 km/h   |   101.2 lbf @ 150 km/h
Wind Speed, maximum   200 km/h   |   124 mph
   
Dimensions  
Length   2490.0 mm   |   98.0 in
Width   641.0 mm   |   25.2 in
Depth   244.0 mm   |   9.6 in
Net Weight, without mounting kit   65.0 kg   |   143.3 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (4)   |   Low band (2)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2693.0 mm   |   106.0 in
Width   739.0 mm   |   29.1 in
Depth   400.0 mm   |   15.7 in
Shipping Weight   95.0 kg   |   209.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

T-029-GL-E
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (60-115mm) OD round members for panel antennas. Includes 2 clamp sets.

ATCB-B01-C50
AISG RET Control Cable, 0.5 m
Add Cancel
Powered By OneLink