alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

DB380-5083-C4M

Heavy duty single point mount to secure the center bracket of BSA panels to pipes with an OD measuring 2.4-4.5" (60-115mm). When combined with DB380-5083-C4, enables three point mounting capability for the largest BSA panels. Provides superior superior windload performance.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   114.3 mm   |   4.5 in
Compatible Diameter, minimum   61.0 mm   |   2.4 in
Net Weight   3.3 kg   |   7.2 lb