Product Classification  
Product Type   Flaring tool kit
   
Dimensions  
Waveguide Size   WR187 | WG12 | R48
   
General Specifications  
Application   Aids in field installation of connectors
Includes   Screws   |   Washers
Material Type, Body   Steel
Package Quantity   1
Tool Type   Flare tool
   
Mechanical Specifications  
Thread Size   1/4 in
   
Packed Dimensions  
Height   36.0 cm   |   14.2 in
Length   11.0 cm   |   4.3 in
Shipping Weight   2.22 kg   |   4.88 lb
Width   26.0 cm   |   10.2 in