HBXX-3319DS-VTM   |   HBXX-3319DS-A2M

4-port sector antenna, 4x 1710–2180 MHz, 33° HPBW, RET compatible


Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi20.320.320.7
Beamwidth, Horizontal, degrees363534
Beamwidth, Vertical, degrees6.56.25.9
Beam Tilt, degrees0–100–100–10
USLS (First Lobe), dB151616
Front-to-Back Ratio at 180°, dB414242
Isolation, Cross Polarization, dB303030
Isolation, Inter-band, dB283030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port at 50°C, maximum, watts250250250
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi20.020.020.3
Gain by all Beam Tilts Tolerance, dB±0.5±0.5±0.8
Gain by Beam Tilt, average, dBi
0 ° | 20.1
 5 ° | 20.1
 10 ° | 19.7
0 ° | 20.0
 5 ° | 20.1
 10 ° | 19.7
0 ° | 20.4
 5 ° | 20.5
 10 ° | 19.9
Beamwidth, Horizontal Tolerance, degrees±2.8±1.6±2.4
Beamwidth, Vertical Tolerance, degrees±0.3±0.3±0.4
USLS, beampeak to 20° above beampeak, dB 141515
Front-to-Back Total Power at 180° ± 30°, dB 363837
CPR at Boresight, dB 252424
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   1,019.0 N @ 150 km/h   |   229.1 lbf @ 150 km/h
Wind Loading, lateral   176.0 N @ 150 km/h   |   39.6 lbf @ 150 km/h
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Length   1448.0 mm   |   57.0 in
Width   564.0 mm   |   22.2 in
Depth   125.0 mm   |   4.9 in
Net Weight, without mounting kit   17.3 kg   |   38.1 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HBXX-3319DS-A2M
   
Packed Dimensions  
Length   1934.0 mm   |   76.1 in
Width   758.0 mm   |   29.8 in
Depth   281.0 mm   |   11.1 in
Shipping Weight   30.8 kg   |   67.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink