HBXX-6517DS-VTM   |   HBXX-6517DS-A2M

4-port sector antenna, 4x 1710–2180 MHz, 65° HPBW, RET compatible

  • Superior azimuth tracking and pattern symmetry with excellent passive intermodulation suppression

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi19.019.119.2
Beamwidth, Horizontal, degrees676665
Beamwidth, Vertical, degrees5.04.74.4
Beam Tilt, degrees0–60–60–6
USLS (First Lobe), dB181818
Front-to-Back Ratio at 180°, dB303030
CPR at Boresight, dB212221
CPR at Sector, dB10119
Isolation, Cross Polarization, dB303030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port, maximum, watts350350350
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi18.518.618.8
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.4
Gain by Beam Tilt, average, dBi
0 ° | 18.4
 3 ° | 18.7
 6 ° | 18.4
0 ° | 18.4
 3 ° | 18.7
 6 ° | 18.5
0 ° | 18.7
 3 ° | 18.9
 6 ° | 18.6
Beamwidth, Horizontal Tolerance, degrees±2.4±1.7±2.9
Beamwidth, Vertical Tolerance, degrees±0.3±0.3±0.3
USLS, beampeak to 20° above beampeak, dB 181919
Front-to-Back Total Power at 180° ± 30°, dB 252626
CPR at Boresight, dB 222322
CPR at Sector, dB 10109
Array Layout  
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   153.1 lbf @ 150 km/h   |   668.0 N @ 150 km/h
Wind Loading, lateral   175.0 N @ 150 km/h   |   39.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1906.0 mm   |   75.0 in
Width   305.0 mm   |   12.0 in
Depth   166.0 mm   |   6.5 in
Net Weight, without mounting kit   18.5 kg   |   40.8 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HBXX-6517DS-A2M
   
Packed Dimensions  
Length   2036.0 mm   |   80.2 in
Width   402.0 mm   |   15.8 in
Depth   292.0 mm   |   11.5 in
Shipping Weight   28.2 kg   |   62.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink