HBX-6516DS-VTM   |   HBX-6516DS-A1M

2-port sector antenna, 2x 1710–2180 MHz, 65° HPBW, RET compatible

  • Superior azimuth tracking and pattern symmetry to minimize any sector overlap
  • Rugged, reliable design with excellent passive intermodulation suppression

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi17.417.617.8
Beamwidth, Horizontal, degrees666466
Beamwidth, Vertical, degrees7.46.96.4
Beam Tilt, degrees0–100–100–10
USLS (First Lobe), dB191919
Front-to-Back Ratio at 180°, dB353535
Isolation, Cross Polarization, dB303030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port, maximum, watts350350350
Polarization±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi17.117.417.4
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.5
Gain by Beam Tilt, average, dBi
0 ° | 17.0
 5 ° | 17.2
 10 ° | 16.9
0 ° | 17.3
 5 ° | 17.5
 10 ° | 17.0
0 ° | 17.4
 5 ° | 17.3
 10 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees±3.8±2.4±5.2
Beamwidth, Vertical Tolerance, degrees±0.4±0.4±0.6
USLS, beampeak to 20° above beampeak, dB 181817
Front-to-Back Total Power at 180° ± 30°, dB 262726
CPR at Boresight, dB 171920
CPR at Sector, dB 977
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   257.0 N @ 150 km/h   |   61.4 lbf @ 150 km/h
Wind Loading, lateral   15.1 lbf @ 150 km/h   |   67.0 N @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1306.0 mm   |   51.4 in
Width   166.0 mm   |   6.5 in
Depth   83.0 mm   |   3.3 in
Net Weight, without mounting kit   4.7 kg   |   10.4 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HBX-6516DS-A1M
   
Packed Dimensions  
Length   1442.0 mm   |   56.8 in
Width   277.0 mm   |   10.9 in
Depth   188.0 mm   |   7.4 in
Shipping Weight   11.5 kg   |   25.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

DB390
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes two pipe mounts.

DB5098E
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Add Cancel
Powered By OneLink