DB499-A

1-port sector (yagi) antenna, 806–869 MHz, 60° HPBW, fixed electrical tilt. Mounting pipe diameter, max. 3".

  • Rugged, durable design
  • Enclosed driven element protects against icing, water penetration, and corrosion
  • Unique mounts allow vertical or horizontal polarization

Electrical Specifications
Frequency Band, MHz806–869
Gain, dBi12.1
Beamwidth, Horizontal, degrees60
Beamwidth, Vertical, degrees30.0
Beam Tilt, degrees0
Front-to-Back Ratio at 180°, dB15
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts150
PolarizationVertical
Impedance50 ohm
General Specifications  
Operating Frequency Band   806 – 869 MHz
Antenna Type   Sector
Band   Single band
Includes   V-bolts
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Female
Color   Silver
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   Bottom
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Length   787.4 mm   |   31.0 in
Width   152.4 mm   |   6.0 in
Depth   25.4 mm   |   1.0 in
Net Weight, without mounting kit   2.3 kg   |   5.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)
CECompliant with the relevant CE product directives

Logo Logo Logo Logo
Included Parts

11653
V-Bolt Mounting Kit for 3 in (76.2 mm) max OD round members. Set of two V-bolts clamp sets.
Add Cancel
Powered By OneLink