alert
Obsolete

This product was discontinued on: May 31, 2016

Replaced By:
BSAMNT-M
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
For other alternatives, please contact us for more information.

DB5083D

Downtilt Mounting Kit for 2.4"-4.5" (60-115 mm) OD round members. Consists of two DB5083 heavy-duty, galvanized steel downtilt mounting brackets. This kit is compatible with the DB380-3 pipe mount for panel antennas with three mounting points.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   114.3 mm   |   4.5 in
Compatible Diameter, minimum   61.0 mm   |   2.4 in
Net Weight   4.2 kg   |   9.3 lb