alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

DB5012

UHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Includes top sway brace.

General Specifications  
Application   Outdoor
Includes   Bottom brace   |   Brackets   |   Clamps   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   76.2 mm   |   3.0 in
Compatible Diameter, minimum   31.8 mm   |   1.3 in
Net Weight   7.7 kg   |   17.0 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink