alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

DB365-SP9

Pipe Mounting Kit for 9 in (228.6 mm) OD round members

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible 60° Angle   197.87 mm   |   7.79 in
Compatible 90° Angle   161.54 mm   |   6.36 in
Compatible Diameter, maximum   228.6 mm   |   9.0 in
Compatible Diameter, minimum   31.8 mm   |   1.3 in
Net Weight   7.7 kg   |   17.0 lb