alert
Obsolete

This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

DB365-SP7

Pipe Mounting Kit for 7 in (177.8 mm) OD round members

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible 60° Angle   153.92 mm   |   6.06 in
Compatible 90° Angle   125.73 mm   |   4.95 in
Compatible Diameter, maximum   177.8 mm   |   7.0 in
Compatible Diameter, minimum   31.8 mm   |   1.3 in
Net Weight   7.3 kg   |   16.0 lb