alert
Obsolete

This product was discontinued on: June 30, 2018

Replaced By:
DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.
For other alternatives, please contact us for more information.

ASPR616

Pipe Mounting Kit for 1.25 - 3.5 in (35 - 89.0 mm) OD round members

  • Mount allows the antenna to be mounted 18 inches to 7 feet from the tower
General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   88.9 mm   |   3.5 in
Compatible Diameter, minimum   31.8 mm   |   1.3 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink