alert
Obsolete

This product was discontinued on: May 31, 2016

Replaced By:
600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
For other alternatives, please contact us for more information.

600899F

Fixed Tilt Pipe Mounting Kit for 2.95 - 4.5 in (75 - 115 mm) OD round members. Kit contains top and bottom mount brackets.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   114.3 mm   |   4.5 in
Compatible Diameter, minimum   76.2 mm   |   3.0 in
Net Weight   2.4 kg   |   5.3 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Environment Health and Safety

Assembly Drawing

Installation Instruction

Add Cancel
Powered By OneLink