Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
F-118-GL-E | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 3 clamp sets.
Compare & Download
F-129-S4 | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for omni antennas. Includes 2 clamp sets.
Compare & Download
HC-06-S | Obsolete
Argus® Head Frame 800 / 900MHz
Compare & Download
HC-08-S | Obsolete
Argus® Head Frame 800 / 900MHz
Compare & Download
HC-10-S | Obsolete
Head Frame 800 / 900MHz
Compare & Download
HCN-06-S | Obsolete
Head Frame Multi-Band
Compare & Download
HCN-08-S | Obsolete
Head Frame Multi-Band
Compare & Download
HCN-10-S | Obsolete
Head Frame - Multi-Band
Compare & Download
HN-10-SP | Obsolete
Head Frame - 1710 - 2170MHz Antennas with TMA Enclosure
Compare & Download
SBM-U3D3 | Obsolete
Downtilt Mounting Kit for 4.5 in (114.3 mm) OD round members. Provides the capability of uptilting the antenna 3° or downtilting the antenna 3°.
Compare & Download
T-075-S4 | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
T-085-S4 | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-3.94" (50-100mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
T-126-GL | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
UMWD-TREEKIT | Obsolete
AcCELLerator™ Antenna Concealment Mounting Kit for 4 in (101.6 mm) OD round members. Used to mount narrow high band antennas to a single pole or stand. One kit mounts up to three antennas. See concealment brochure.
Compare & Download
UPK008SP | Obsolete
Omni Antenna Steering Pole
Compare & Download
1 2 Previous Next 
Add Cancel
Powered By OneLink