Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Product Type
Show more filters
DB380-CTSDG | To Be Discontinued
Pipe Mounting Adapter Kit for 4.5 in (114.3 mm) OD round members. Use as an adapter to enable LBX/LDX style antennas to be compatible with the DB380 pipe mount.
Compare & Download
DB380-SINGLE
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes only one clamp set and uses double nuts.
Compare & Download
DB390
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes two pipe mounts.
Compare & Download
DB390-3
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes three pipe mounts.
Compare & Download
DB5001
VHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Includes top sway brace.
Compare & Download
DB5001-SP5
VHF Side Mounting Kit for 5 in (127.0 mm) OD round members
Compare & Download
DB5004
Adjustable Side Mounting Kit for 3 in (76.2 mm) OD round members. Use to mount all metal mast antennas away from side of tower measuring 2 to 8 feet (0.61 to 2.44 m) across the face. Two 10 foot sections of pipe and six clamp assemblies are included.
Compare & Download
DB5004S-MTD
Fiberglass Outrigger Assembly for 3 in (76.2 mm) OD round members. This can be used on large side-mounted omni antennas. It is 123" (3.1m) long and attachable to the tower legs via one set of included DB375 clamps.
Compare & Download
DB5007
UHF Side Mounting Kit for 3 in (76.2 mm) OD round members. Bottom brace only.
Compare & Download
DB5091-3
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members
Compare & Download
DB5098
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Compare & Download
DB5098-3 | To Be Discontinued
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Compare & Download
DB5098E
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Compare & Download
F-042-GL-E
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
F-074-S4
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
F-122-GL
Fixed Tilt Pipe Mounting Kit for 2.9"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
HB65-OFFSET-MNT | To Be Discontinued
Special Mount for HBX Antennas to Offset Antenna from Mounting Pipe
Compare & Download
LNXX-MNT | To Be Discontinued
Side-By-Side Mounting Kit for 2.4 - 4.5 inch (60 – 115 mm) OD round members. This kit allows the mounting of two 65° type antennas which are 301 mm in width to be mounted side-by-side and provides customers the ability to build a quick and flexible antenna solution.
Compare & Download
LNXX-MNT-M | To Be Discontinued
Side-By-Side Mounting Kit for 2.4 - 4.5 inch (60 – 115 mm) OD round members. The kit is used with the LNXX-MNT and is the middle mounting bracket when the antennas have three mounting points.
Compare & Download
MC-MNT-3XV-SIDE
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the side of a pole or building.
Compare & Download
MC-MNT-3XV-TOP
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 7.9 inch canister small cell antennas on top of poles with a diameter from 61 to 91 mm (2.4" to 3.6")
Compare & Download
MC-MNT-3XV-TS1
Small Cell mounting kit . Capability of mounting round antenna types on the top or side of a pole or on the side of a building.
Compare & Download
MC-MNT-SIDE
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the side of a pole or on the side of a building.
Compare & Download
MC-MNT-TOP
Small Cell mounting kit with shroud. Capability of mounting round antenna types on top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 86 to 168 mm (3.4” to 6.6”)
Compare & Download
MC-MNT-TOP-2
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 160 to 216mm (6.3” to 8.5”)
Compare & Download
1 2 3 Previous Next 
Add Cancel
Powered By OneLink