Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
HBXX-6513DS-VTM | HBXX-6513DS-A2M
4-port sector antenna, 4x 1710–2170 MHz, 65° HPBW, RET compatible
HBXX-6516DS-VTM | HBXX-6516DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 65° HPBW, RET compatible
HBXX-6517DS-VTM | HBXX-6517DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 65° HPBW, RET compatible
HBXX-9014DS-VTM | HBXX-9014DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 90° HPBW, RET compatible
HBXX-9016DS-VTM
4-port sector antenna, 4x 1710–2180 MHz, 90° HPBW, RET compatible
HBXXX-6516DS-VTM | HBXXX-6516DS-A3M
6-port sector antenna, 6x 1710–2180 MHz, 65° HPBW, RET compatible
HH45A-2XB1 | To Be Discontinued
4-port sector antenna, 4x 1710–2180 MHz, 45° HPBW, 2x RET. An Internal Smart Bias Tee is configured on Port 1. Ideal for capacity optimization and supports 4 x 4 MIMO.
HHT4-65B-R2
12-port, Dual Band, DualPol® Planar Array® Antenna, 4x 1850–1995 and 8x 2490-2690MHz, 65° HPBW, 2x internal RET.
HHTT65A-F-4X2 | To Be Discontinued
8-port sector antenna, 4x 1710–2170 and 4x 2490–2690 MHz, 65° HPBW, factory attached AccuRET®
HHTTV-65A-R3
10-Port Antenna, 4x 1695–2200 (HB1), 4x 2490-2690 (HB2) and 2x 1695-2690 (HB3) MHz, 65° horizontal beamwidth, 3x Internal RET
HW4X-6516DS1-VTM
8-port sector antenna, 8x 1710–2690 MHz, 65° HPBW, RET compatible
HWX-6516DS1-VTM
2-port sector antenna, 2x 1710–2690 MHz, 65° HPBW, RET compatible
HWXX-6516DS1-VTM | HWXX-6516DS1-A2M
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, RET compatible
HWXX-6516DS1-VTMV2
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, RET compatible
HWXX-6516DS2-A2M | To Be Discontinued
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, RET compatible
HWXXX-6516DS-VTM | HWXXX-6516DS-A3M
6-port sector antenna, 6x 1710–2690 MHz, 65° HPBW, RET compatible
JAH3-65C-R3 | To Be Discontinued
10-port sector antenna, 2x 698–803, 2x 824-896 and 6x 1695–2180 MHz, 65° HPBW, 3x RETs and low bands have diplexers
JAH4-65B-R4
12-port sector antenna, 2x 698–798, 2x 824-894 and 8x 1695–2360 MHz, 65° HPBW, 4x RETs and low bands have diplexers.
JAH4-65C-R4
12-port sector antenna, 2x 698–803, 2x 824-894 and 8x 1695–2360 MHz, 65° HPBW, 4x RETs and low bands have diplexers.
JAHH-33C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 33° HPBW, low bands each have a RET and high bands share a RET. Internal SBT for low band and internal SBT for high band.
JAHH-45A-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
JAHH-45B-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
JAHH-45C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
JAHH-65A-R3B
8-port sector antenna, 2x 698–803, 2x 824-894 and 4x 1695–2360 MHz, 65° HPBW, 3x RETs, low bands have diplexers. Internal SBT's on first LB(Port 1) and first HB(Port 5).
JAHH-65B-R3B
8-port sector antenna, 2x 698–787, 2x 824-894 and 4x 1695–2360 MHz, 65° HPBW, 3x RET and low bands have diplexers. Internal SBT's on first LB(Port 1) and first HB(Port 5).
1 2 3 4 5  ... Previous Next 
Add Cancel
Powered By OneLink