Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
DBXLH-6565A-VTM | DBXLH-6565A-A2M
4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
DBXLH-6565B-VTM | DBXLH-6565B-A2M
4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
DBXLH-6565C-VTM
4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
DBXLH-6565EC-VTM | To Be Discontinued
4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
DBXNH-6565B-VTM | DBXNH-6565B-A2M
4-port sector antenna, 2x 698–896 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
DBXRH-8585C-VTM
4-port sector antenna, 2x 698–960 and 2x 1710–2180 MHz, 85° HPBW, RET compatible
DD-65B-R2
4-port sector antenna, 4x 790–960 MHz, 65° HPBW, 2x RET
DDW4-6590D-R3
12-port multiband dualpol planar array antenna, 4x 814-894 and 8x 2300–2400 MHz, 65 | 90° HPBW, 3x RET
DGVV65A-FL-4XR | To Be Discontinued
8-port sector antenna, 2x 790–862, 2x 880-960 and 4 x 1710–2690 MHz, 65° HPBW. 4x RET
DHHTT65B-3XR
10-port sector antenna, 2x 790–960, 4x 1710–2180 and 4x 2490-2690 MHz, 65° HPBW, 3x RET with individual tilt available for the 850 MHz band, 1900 MHz bands and 2500 MHz bands.
DT465B-2XR-V2
10-port, Multiband, DualPol® Planar Array ® Antenna, 2x 817-869, 8x 2490-2690 MHz, 65° HPBW, 2x RET with individual tilt available for the 850 MHz band and 2500 MHz bands.
DW4-6590B-R2
10-port multiband dualpol planar array antenna, 2x 814-894 and 8x 2300–2400 MHz, 65 | 90° HPBW, 2x RET
EGHTV65B-F-C3-5XR
10-port sector antenna, 2x 694–862, 2x 880–960, 2x 1695-2180, 2x 2490-2690 and 2x 1695–2690 MHz, 65° HPBW, 5x RET. Low band (LB) and one high (HB1/HB2) band arrays are diplexed at the element level.
EGRV4-65D-R6
14-port sector antenna, 2x 694–862, 2x 880-960, 2x 694-960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET
EGRZZH4T4VV-65D-R8
30-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y4&Y6), 8x 1695-1880 (B1-B4), 8x 2300-2690 (Y1/Y3/Y5/Y7) & 4x 1695-2690 (Y2&Y8) MHz, 65° HPBW, 8x RET.
New | EGRZZH4T4VV65DR8V2
30-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y4/Y6), 8x 1695-2180 (B1-B4), 8x 2490-2690 (Y1/Y3/Y5/Y7) & 4x 1695-2690 (Y2&Y8) MHz, 65° HPBW, 8x RET.
EGRZZHHTTV4-65D-R8
26-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y3,Y5), 4x 1695-1880 (B1,B2), 4x 2300-2690 (Y1,Y7) & 8x 1695-2690 (Y2,Y4,Y6,Y8) MHz, 65° HPBW, 8x RET.
New | EGRZZV4-65D-R8
18-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y2&Y4) & 8x 1695-2690 (Y1/Y3/Y5/Y6) MHz, 65° HPBW, 8x RET.
EGV365D-FL-C3-5XR
10-port sector antenna, 2x 694–862, 2x 880–960 and 6x 1695–2690 MHz, 65° HPBW, 5x RET. Low band arrays are diplexed at the element level.
EGV4-65D-R6
12-port multiband antenna, 2x 694–862, 2x 880–960 and 8x 1695–2690 MHz, 65° horizontal beamwidth, 6x Internal RET. Low band arrays are diplexed at the element level.
EGVV65A-FL-C3-4XR
8-port sector antenna, 2x 694–862, 2x 880–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET. Low band arrays are diplexed at the element level.
EGVV65B-FL-C3-4XR
8-port sector antenna, 2x 694–862, 2x 880–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET. Low band arrays are diplexed at the element level.
EGVV65D-FL-C3-4XR
8-port sector antenna, 2x 694–862, 2x 880–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET. Low band arrays are diplexed at the element level.
EGYHHTT-65A-R6
14-port, 1.5m, multiband antenna, RF port assignments are as follows: R1 = 694–862, R2 = 880–960, G1 = 1427-1518, B1 & B2 = 1695–2180 and Y1 & Y2 = 2490-2690 MHz, 65° HPBW, 6x RET. Y1 & Y2 share a common RET
EGYHHTT-65B-R6
14-port, 1.8m, multiband antenna, RF port assignments are as follows: R1 = 694–862, R2 = 880–960, G1 = 1427-1518, B1 & B2 = 1695–2180 and Y1 & Y2 = 2490-2690 MHz, 65° horizontal beamwidth, 6x Internal RET. Y1 & Y2 share a common RET
1 2 3 4 5  ... Previous Next 
Add Cancel
Powered By OneLink