Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
3X-C70B-3XR
6-port tri-sector antenna, 3x 790–960 MHz, 70° HPBW, 3x RET
3X-V65A-3XR
6-port tri-sector antenna, 6x 1710–2690 MHz, 65° HPBW, 3x RET.
ASPJ810
1-port sector antenna, 870–960 MHz, 60° HPBW, fixed electrical tilt
CCV4PX310.11R | To Be Discontinued
12-port sector antenna, 4x 790–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET.
CCV4PX310.11R-C3 | To Be Discontinued
12-port sector antenna, 4x 790–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET with manual override. Bands cascaded SRET.
CCVVPX308.11R | To Be Discontinued
8-port sector antenna, 4x 790–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET with manual override. Bands cascaded SRET.
CCVVPX308.11R-C3
8-port sector antenna, 4x 790–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET with manual override. Bands cascaded SRET.
CCVVPX308.11R2 | To Be Discontinued
8-port sector antenna, 4x 790–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET with manual override. Bands cascaded SRET designed for Site-Sharing purpose (two Operators / Primaries operating their assigned RET’s independently)
CNLPX3055F
2-port stadium sector antenna, 2x (790–960, 1710–2170, & 2300–2690 MHz), 50° HPBW. This triband antenna produces rectangular patterns with sharp cutoff for illuminating a section of the crowd. The three bands are internally triplexed, allowing a dual connector interface to be used.
CNNPX310R-6P
6-port sector antenna, 2x 824–960 and 4x 1710–2170 MHz, 65° HPBW, 3x RET with manual override.
CV3PX308R1
8-port sector antenna, 2x 790–960 and 6x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.
CV3PX310R1
8-port sector antenna, 2x 790–960 and 6x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.
CV65BSX-M | CV65BSX-2X2
4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible
CV65CSX-M | CV65CSX-2X2
4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible
CVV65ASX-M | CVV65ASX-3X2 | To Be Discontinued
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible
CVV65BSX-M | CVV65BSX-3X2
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible
CVV65CSX-M | CVV65CSX-3X2
6-port sector antenna, 2x 790–960 and 4 x 1710–2690 MHz, 65° HPBW, RET compatible
CVV65DSX-M
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible
CVVPX303F1
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, fixed electrical tilt
CVVPX308.10R3 | To Be Discontinued
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
DB436-C
1-port sector (yagi) antenna, 450–470 MHz, 60° HPBW, fixed electrical tilt
DB499-A
1-port sector (yagi) antenna, 806–869 MHz, 60° HPBW, fixed electrical tilt. Mounting pipe diameter, max. 3".
DB499-K
1-port sector (yagi) antenna, 890–960 MHz, 60° HPBW, fixed electrical tilt. Mounting pipe diameter, max. 3".
DB654DG65A-C
2-port sector antenna, 2x 410–512 MHz, 65° HPBW, fixed electrical tilt
DBXDH-6565B-VTM | DBXDH-6565B-A2M
4-port sector antenna, 2x 790–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
1 2 3 4 5  ... Previous Next 
Add Cancel
Powered By OneLink