Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

RF Connector Quantity, total
RF Connector Quantity, low band
RF Connector Quantity, high band
View Obsolete Parts
Show more filters
854DG70VTRSX | Obsolete
6-port tri-sector antenna, 6x 806–941 MHz, 70° HPBW, variable electrical tilt
858DG65T6ESY | Obsolete
2-port sector antenna, 2x 870–960 MHz, 65° HPBW, fixed electrical tilt
CCVVPX310.11R | Obsolete
8-port sector antenna, 4x 790–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET with manual override. Bands cascaded SRET.
CNLPA3055F | Obsolete
Stadium Tri-band Antenna, 790–960, 1710–2170, and 2300–2690 MHz, 50° horizontal beam. This triband antenna produces rectangular patterns with sharp cutoff for illuminating a section of the crowd. The three bands are internally triplexed, allowing a single connector interface to be used.
CNNPX303F-6P | Obsolete
6-port sector antenna, 2x 824–960 and 4x 1710–2170 MHz, 65° HPBW, fixed electrical tilt
CNNPX310M-6P | Obsolete
Multiband Antenna, 824–960 and 2x 1710–2170 MHz, 65° horizontal beamwidth, manual electrical tilt (not upgradeable)
CNPX303F-4P | Obsolete
4-port sector antenna, 2x 824–960 and 2x 1710–2170 MHz, 65° HPBW, fixed electrical tilt
CNPX308.10M-2P | Obsolete
2-port sector antenna, 2x (824–960 and 1710–2170 MHz), 65° HPBW, manual electrical tilt (not upgradeable) with internal diplexer
CNPX308R-2P | Obsolete
Multiand Antenna, 824–960 and 1710–2170 MHz, 65° horizontal beamwidth, internal electrical tilt with manual override and internal diplexer.
CNPX308R-4P | Obsolete
Multiband Antenna, 824–960 and 1710–2170 MHz, 65° horizontal beamwidth, internal electrical tilt with manual override.
CPX308R | Obsolete
Antenna, 824–960 MHz, 65° horizontal beamwidth, internal electrical tilt and manual override
CV3PX308R1-2 | Obsolete
8-port sector antenna, 2x 790–960 and 6x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.
CV65ASX-V1-M | Obsolete
4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible
CVVPX304R1 | Obsolete
Multiband Antenna, 790–960 and 2x 1710–2690 MHz, 65° horizontal beamwidth, internal electrical tilt with manual override.
CVVPX304R1.MR | Obsolete
Multiband Antenna, 790–960 and 2x 1710–2690 MHz, 65° horizontal beamwidth, internal electrical tilt set-up in Multi-RET mode with manual override.
CVVPX304R3 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
CVVPX306M1 | Obsolete
Multiband Antenna, 790–960 and 2x 1710–2690 MHz, 65° horizontal beamwidth, manual electrical tilt (not upgradeable)
CVVPX306R1 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override
CVVPX306R1.MR | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET set-up in Multi-RET mode with manual override.
CVVPX306R3 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override
CVVPX308.10R1 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
CVVPX310M1 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, manual electrical tilt (not upgradeable)
CVVPX310R1 | Obsolete
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
DB436-A | Obsolete
1-port sector (yagi) antenna, 400–420 MHz, 60° HPBW, fixed electrical tilt
DB493-A | Obsolete
1-port sector (yagi) antenna, 806–866 MHz, 92° HPBW, fixed electrical tilt
1 2 3 4 5 Previous Next 
Add Cancel
Powered By OneLink