FlexWave® Prism Digital DAS

Large venue digital DAS with CPRI donor interface

The FlexWave Prism is a flexible, scalable, complete solution for addressing the coverage and capacity needs of large venue wireless networks. The industry's first combination of distributed antenna system (DAS) and remote radio head (RRH) products, Prism improves wireless network coverage and capacity by extending services from existing cell sites to hard-to-reach areas by distributing coverage from a centralized radio suite.

Prism features an optional dual-port CPRI digital interface unit (CDIU) that provides an efficient wireless delivery solution for high-capacity, multicarrier DAS. The CDIU integrates the Nokia AirScale baseband unit (BBU) with the CommScope Prism DAS portfolio for significant cost, space and power efficiencies.

FlexWave Prism benefits:

  • Supports multiple frequency bands and wireless protocols in one enclosure
  • Air interface and base station vendor independent
  • Scalable and modular
  • Multiple non-contiguous segments of 1.5 to 75 MHz each
  • BTS interface supporting RF, OBSAI and CPRI standards
  • In-band 100 Mbps Ethernet backhaul
  • Digital simulcast
  • Field upgradeable

CDIU benefits:

  • Eliminates unnecessary RF conversion and amplification
  • Eliminates RRH, attenuation, POI interface and RF cabling
  • Up to 50 percent space savings
  • Up to 50% energy savings
  • Improves system performance for error vector magnitude (EVM), adjacent channel leakage ratio (ACLR) and uplink sensitivity
Powered By OneLink