Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS T670 Outdoor Access Point

High-Performance Wi-Fi 7 2x2:2 Outdoor Access Point with 9.3 Gbps max rate

RUCKUS T670 Outdoor Access Point Features

In today’s connected world, the expectation for seamless internet access extends far beyond the confines of indoor environments. Outdoor access points are becoming pivotal in various settings, such as parks, urban spaces, hospitality venues and sports complexes providing robust wireless connectivity that supports a range of activities and services. Additionally, outdoor Wi-Fi APs are commonly used by service providers for mobile data offload.

The RUCKUS T670 is a high density, high throughput, low latency tri-band AI-driven Wi-Fi 7 outdoor AP engineered to meet the demands of the most challenging environments, providing unprecedented performance in high-density settings such as stadiums, public venues, and smart cities.

The RUCKUS T670 is driven by RUCKUS AI™, a cloud service for network assurance and business intelligence to enhance Wi-Fi 7 network resilience, and enhanced by RUCKUS BeamFlex® technology, a patented smart directional antenna system built into the AP. These superior technologies enable:
· Superior Throughput and Capacity
· Reduced Latency
· Adaptive Resilience

The RUCKUS T670 supports two Radio configurations to support different regulatory domains:
· Tri-band (2.4 GHz +5 GHz +6 GHz) for the US and Canada: This configuration supports Wi-Fi 7 simultaneously on 2.4GHz, 5GHz, and 6GHz frequency bands, with a maximum physical data rate of 9.336 Gbps.
· Dual-band (2+5) for global use: This setup offers Wi-Fi 7 simultaneously on both 2.4GHz and 5GHz frequency bands, with a maximum physical data rate of 6.454 Gbps.

Specifications for RUCKUS T670 Outdoor Access Point

T670 | RUCKUS T670 Outdoor Access Point [RUCKUS T670 - 0L5A0874]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Outdoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 4000+
Antenna Gain Up to 4 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 768
Controller Support RUCKUS One™ | RUCKUS SmartZone | RUCKUS Unleashed™
Ethernet Ports 1 x 1 / 2.5 / 5 GbE | 1 x 1 GbE
Number of Radios Tri-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 689 Mb/s
PHY Rate at 5 GHz, maximum 5765 Mb/s
PHY Rate at 6 GHz, maximum 5765 Mb/s
Combined Max PHY Rate 9340 Mb/s
Radio Chains and Streams 2x2:2
Rx Sensitivity at 2.4 GHz -97 dBm
Rx Sensitivity at 5 GHz -100 dBm
Rx Sensitivity at 6 GHz -96 dBm
SmartMesh Yes
Venue Type Hospitality | Public Venue | Retail | Transportation
Venue Sub-Type Harbor Port | Outdoor Resort Spaces | Transit Stations
Wi-Fi Bands Supported 2.4 GHz | 5 GHz | 6 GHz
Wi-Fi Generation Wi-Fi 7
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax/be
Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)

Product Downloads and Links

RUCKUS T670 Data Sheet

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS T670 Access Point Technical Documents
RUCKUS T670 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty